HUBBELL POWER SYSTEMS
Image of FOSDA17ADSSBABA ADSS Aerial Slack Storage System, 17" Dia.
Buy America(n) Qualified

ADSS Aerial Slack Storage System, 17" Dia.

Brand: Opti-Loop

Catalog ID: FOSDA17ADSSBABA

OptiLoop 17" ADSS Aerial Slack Storage System, Plastic, Single-wrap

The Opti-Loop™ ADSS Direct Attach unit uses the patented bowtie double deadend process for storing ADSS fiber. This system provides maximum protection for fiber cable, and contains no conductive properties.

  • 25% calcium carbonate filled impact copolymer polypropylene
  • Aluminum brackets with UV resistant plastic mounting angle
  • Stainless steel threaded stud and hex nut
  • Grommets and ties included