

Brand: Hubbell Power Systems
Catalog ID: AFWDEL2017
The Limited Tension ADSS Formed Wire Deadend with armor rods is designed to securely but safely terminateall ADSS (All Dielectric Self-Supporting) aerial fiber optic cables with spans ranging from 300 to 600 feet.
Application
Dead ending of ADSS fiber optic cable
Catalog Number
AFWDEL2017
Color Code
Green
Material
Galvanized Steel
Dimensions
60.000 in x 6.012 in x 1.490 in
Height
1.49 in
Length
60 in
Weight
7.496 lb
Width
6.012 in
Carton Quantity
5
Pallet Quantity
200