HUBBELL POWER SYSTEMS
ADSS Formed Wire Deadend, Limited Tension, .424-.450"
Image of AFWDEL2002 ADSS Formed Wire Deadend, Limited Tension, .424-.450"
*Representative image
Image of AFWDEL2002 ADSS Formed Wire Deadend, Limited Tension, .424-.450"
New

ADSS Formed Wire Deadend, Limited Tension, .424-.450"

Brand: Hubbell Power Systems

Catalog ID: AFWDEL2002

Limited tension ADSS formed wire deadend for .424-.450" cable diameters

The Limited Tension ADSS Formed Wire Deadend with armor rods is designed to securely but safely terminateall ADSS (All Dielectric Self-Supporting) aerial fiber optic cables with spans ranging from 300 to 600 feet.

  • Two piece assembly including formed wire deadend and armor rods for increased strength
  • For shorter span applications (300-600')
  • For applications on .424-.450" diameter ADSS cables

General

Application

Dead ending of ADSS fiber optic cable

Catalog Number

AFWDEL2002

Color Code

Yellow

Material

Galvanized Steel

UPC

096359873099

Dimensions

Dimensions

48.000 in x 4.220 in x 0.850 in

Height

0.85 in

Length

48 in

Weight

3.086 lb

Width

4.22 in

Logistics

Carton Quantity

5

Pallet Quantity

200