
Brand: Hubbell Power Systems
Catalog ID: AFWDEL2008
The Limited Tension ADSS Formed Wire Deadend with armor rods is designed to securely but safely terminateall ADSS (All Dielectric Self-Supporting) aerial fiber optic cables with spans ranging from 300 to 600 feet.
Application
Dead ending of ADSS fiber optic cable
Catalog Number
AFWDEL2008
Color Code
Black
Material
Galvanized Steel
Dimensions
48.000 in x 4.680 in x 1.080 in
Height
1.08 in
Length
48 in
Weight
4.85 lb
Width
4.68 in
Carton Quantity
5
Pallet Quantity
200