

Brand: Hubbell Power Systems
Catalog ID: AFWDEL2010
The Limited Tension ADSS Formed Wire Deadend with armor rods is designed to securely but safely terminateall ADSS (All Dielectric Self-Supporting) aerial fiber optic cables with spans ranging from 300 to 600 feet.
Application
Dead ending of ADSS fiber optic cable
Catalog Number
AFWDEL2010
Color Code
Green
Material
Galvanized Steel
Dimensions
48.000 in x 4.820 in x 1.150 in
Height
1.15 in
Length
48 in
Weight
5.512 lb
Width
4.82 in
Carton Quantity
5
Pallet Quantity
200