
Brand: Hubbell Power Systems
Catalog ID: AFWDEL5007
The Lite Tension ADSS Formed Wire Deadend is designed to securely but safelyterminate all ADSS (All Dielectric Self-Supporting) aerial fiber optic cables withspans up to 300 feet.
Application
Dead ending of ADSS fiber optic cable
Catalog Number
AFWDEL5007
Color Code
Brown
Material
Galvanized Steel
Dimensions
48.000 in x 3.984 in x 0.870 in
Height
0.87 in
Length
48 in
Weight
3.307 lb
Width
3.984 in
Carton Quantity
15