
Brand: Hubbell Power Systems
Catalog ID: AFWDEM2099
The Medium Tension ADSS Formed Wire Deadend with armor rods is designed to securely but safely terminateall ADSS (All Dielectric Self-Supporting) aerial fiber optic cables with spans ranging from 600 to 900 feet.
Application
Dead ending of ADSS fiber optic cable
Catalog Number
AFWDEM2099
Color Code
Green
Material
Galvanized Steel
Dimensions
72.000 in x 4.812 in x 0.890 in
Height
0.89 in
Length
72 in
Weight
5.512 lb
Width
4.812 in
Carton Quantity
4
Pallet Quantity
200