
Brand: Hubbell Power Systems
Catalog ID: AFWDEM2106
The Medium Tension ADSS Formed Wire Deadend with armor rods is designed to securely but safely terminateall ADSS (All Dielectric Self-Supporting) aerial fiber optic cables with spans ranging from 600 to 900 feet.
Application
Dead ending of ADSS fiber optic cable
Catalog Number
AFWDEM2106
Color Code
Green
Material
Galvanized Steel
Dimensions
81.500 in x 5.372 in x 1.170 in
Height
1.17 in
Length
81.5 in
Weight
10.803 lb
Width
5.372 in
Carton Quantity
4
Pallet Quantity
200