HUBBELL POWER SYSTEMS
Image of WEGADSS104 ADSS Wedge Deadend, .551-.630" Dia.

ADSS Wedge Deadend, .551-.630" Dia.

Brand: Hubbell Power Systems

Catalog ID: WEGADSS104

.551-.630" Diameter Wedge Style Deadend for ADSS Cable

The Hubbell ADSS Wedge Style Deadend is designed for fast, easy, and reliable installation of ADSS (All Dielectric Self-Support) aerial fiber optic cable.

  • .551-.630" Diameter Easy, quick, and safe deadending of ADSS cable
  • Installation takes seconds with no special tools
  • Standard pack: 30

General

Application

Dead ending of ADSS cable

Catalog Number

WEGADSS104

Material

Polyethylene

Product Category

Communications Connectors

UPC

096359606772

Dimensions

Dimensions

7.8 in x 3.3 in x 1.7 in

Height

1.7 in

Length

7.8 in

Width

3.3 in

Logistics

Carton Quantity

30

Minimum Pack Quantity

30