Brand: EMC
Catalog ID: EM-ACWDA-19-916-K
Catalog Number
EM-ACWDA-19-916-K
Indoor/Outdoor
Outdoor
Installation Type
Aerial Cable
Material
Aluminum
Dimensions
28.559 in x 19.071 in x 6.25 in
Height
6.25 in
Length
28.559 in
Thickness
.063 in
Width
19.071 in