HUBBELL POWER SYSTEMS
AERIAL CABLE SUSPENSION CLAMP, 1-1/2in POLE OFFSET, 7/16in to 3/4in STRAND SIZE
Image of ASC3 AERIAL CABLE SUSPENSION CLAMP, 1-1/2in POLE OFFSET, 7/16in to 3/4in STRAND SIZE

AERIAL CABLE SUSPENSION CLAMP, 1-1/2in POLE OFFSET, 7/16in to 3/4in STRAND SIZE

Brand: Chance

Catalog ID: ASC3

Aerial Suspension Clamp, used to secure messenger to pole face.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • 5/8" hole in clamp base is tapped to remain in position when clamp half is removed
  • Top hook supports cable during installation
  • Material: Ductile iron per ASTM A-536 and Galvanized per ASTM A-153

General

Catalog Number

ASC3

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

UPC

096359005155

Dimensions

Dimensions

6.000 in x 3.000 in x 3.875 in

Distance From Pole

1.5 in

Height

3.875 in

Length

6 in

Weight

1.74 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

960