
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4032270
Catalog Number
C4032270
Style
Aerosol Can Holder
UPC
096359019985
Dimensions
14 in x 9.5 in x 6 in
Dimensions Metric
35.6 mm x 24.1 mm x 15.2 mm
Height
6 in
Height Metric
15.2 mm
Length
14 in
Length Metric
35.6 mm
Weight
1 lb
Weight Metric
0.5 kg
Width
9.5 in
Width Metric
24.1 mm
Pallet Quantity
72