HUBBELL POWER SYSTEMS
Image of HJ013026023 AEZ.75H, Aluminum, Drop Over, Heated
* Representative image
Image of HJ013026023 AEZ.75H, Aluminum, Drop Over, Heated
play

AEZ.75H, Aluminum, Drop Over, Heated

Brand: HOT BOX

Catalog ID: HJ013026023

Hot Box ASSE 1060 certified drop over enclosures provide protection for devices up to 2" in size. Industrial aluminum material is higly durable as well as asethetically appealing for outdoor applications.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation – Drop-over design is quick and easy to install
  • Affordable – Cost effective design is ideal for applications requiring limited access
  • Durable & Reliable - All are built with quality in mind to withstand harsh outside elements
  • Superior Freeze Protection – Wall-mounted heater or self-regulating heat trace tape provides freeze protection
  • Peace of Mind - ASSE 1060 certification ensures that requirements for structural strength, drainage capacity, material construction, equipment access, and functional design are met
  • Vandalism & Theft Deterrent - Secure lockable enclosures can reduce unwanted access

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HJ013026023

Description - Heater

90W Heat Trace Tape

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

26 in x 13 in x 23 in

Height

23 in

Length

26 in

Mounting Pad / Base Plate Dimensions

25 x 38

Weight

30 lb

Width

13 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Logistics

Packaging Type

Pallet

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview