HUBBELL POWER SYSTEMS
Image of LJ013038026 AEZ1SH, Aluminum, Drop Over, Unheated

AEZ1SH, Aluminum, Drop Over, Unheated

Brand: HOT BOX

Catalog ID: LJ013038026

Hot Box ASSE 1060 certified drop over enclosures provide protection for devices up to 2" in size. Industrial aluminum material is higly durable as well as asethetically appealing for outdoor applications.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation – Drop-over design is quick and easy to install
  • Affordable – Cost effective design is ideal for applications requiring limited access
  • Durable & Reliable - All are built with quality in mind to withstand harsh outside elements
  • Peace of Mind - ASSE 1060 certification ensures that requirements for structural strength, drainage capacity, material construction, equipment access, and functional design are met
  • Vandalism & Theft Deterrent - Secure lockable enclosures can reduce unwanted access

General

ASSE Classification

Class II (Freeze Protection)

Catalog Number

LJ013038026

Description - Heater

Unheated

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

38 in x 13 in x 26 in

Height

26 in

Length

38 in

Mounting Pad / Base Plate Dimensions

25 x 50

Weight

33 lb

Width

13 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No

Logistics

Packaging Type

Pallet