
Brand: HOT BOX
Catalog ID: LJ015047028
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Protection)
Catalog Number
LJ015047028
Description - Heater
Unheated
Heated?
No
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
Dimensions
47 in x 15 in x 28 in
Height
28 in
Length
47 in
Mounting Pad / Base Plate Dimensions
27 x 59
Weight
37 lb
Width
15 in
ASSE Classification
Class II (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No
Packaging Type
Pallet