HUBBELL POWER SYSTEMS
Image of AG14HDXL000 AG14, Secondary Pedestal Assembly, HDPE

AG14, Secondary Pedestal Assembly, HDPE

Brand: Pencell

Catalog ID: AG14HDXL000

AG14, Secondary Pedestal Assembly, HDPE Plastic Base and Dome, Penta Lock, Crimp Lock

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

AG14HDXL000

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

23.5 in x 19 in x 30 in

Height

30 in

Length

23.5 in

Weight

20 lb

Width

19 in