HUBBELL POWER SYSTEMS
Image of AG14DMNL000 AG14, Secondary Pedestal Dome, HDPE

AG14, Secondary Pedestal Dome, HDPE

Brand: Pencell

Catalog ID: AG14DMNL000

AG14, Secondary Pedestal Dome, HDPE Plastic, Brass Penta Lock

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

AG14DMNL000

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

18.125 in x 13.1875 in x 18 in

Height

18 in

Length

18.125 in

Weight

10 lb

Width

13.1875 in