HUBBELL POWER SYSTEMS
Air-Insulated Switchgear Box Pad, 44"x44"x18"
Image of BS4444183232A00 Air-Insulated Switchgear Box Pad, 44"x44"x18"
*Representative image
Image of BS4444183232A00 Air-Insulated Switchgear Box Pad, 44"x44"x18"

Air-Insulated Switchgear Box Pad, 44"x44"x18"

Brand: Hubbell Power Systems

Catalog ID: BS4444183232A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BS4444183232A00

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

56 in x 56 in x 32 in

Dimensions - Shipping

56 in x 56 in x 18.375 in

Height

32 in

Length

56 in

Weight

68 lb

Width

56 in