HUBBELL POWER SYSTEMS
Air-Insulated Switchgear Box Pad, 44"x54"x32"
Image of BS4454323242A00 Air-Insulated Switchgear Box Pad, 44"x54"x32"
*Representative image
Image of BS4454323242A00 Air-Insulated Switchgear Box Pad, 44"x54"x32"

Air-Insulated Switchgear Box Pad, 44"x54"x32"

Brand: Hubbell Power Systems

Catalog ID: BS4454323242A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BS4454323242A00

Insulated?

No

Material

Fiberglass

UPC

662037168797

Dimensions

Dimensions

66.5 in x 56.5 in x 32.38 in

Dimensions - Shipping

56.5 in x 66.5 in x 32.375 in

Height

32.38 in

Length

66.5 in

Weight

230 lb

Width

56.5 in