HUBBELL POWER SYSTEMS
AIS-1A, Air-Insulated Switchgear, Single Phase, Dual Source, One Fuse Way, Pad-Mounted
Image of AIS-1A AIS-1A, Air-Insulated Switchgear, Single Phase, Dual Source, One Fuse Way, Pad-Mounted

AIS-1A, Air-Insulated Switchgear, Single Phase, Dual Source, One Fuse Way, Pad-Mounted

Brand: Hubbell Power Systems

Catalog ID: AIS-1A

AIS-1A: Single Phase, Dual Source, One Fuse Way, 15 kV / 25 kV, 200A

The AIS-1A air-insulated switchgear is designed for optimal performance in compact areas, offering dual source, one fuse way in both 15 kV and 25 kV configurations. This pad-mounted PME type switchgear model is perfect for efficient operations, featuring 200 A universal bushing wells for superior adaptability. This model supports a range of fuses from leading suppliers, enhancing its adaptability for various applications. Constructed from durable mild steel with an optional stainless steel upgrade, the AIS-1A ensures robust performance in diverse environments. Its true dead-front design enhances safety and minimizes maintenance needs.

  • Air-Insulated Dead-Front Design: Enhances safety by minimizing electrical exposure and reducing maintenance and outages from vegetation or animal interference.
  • Louvered Enclosure Design: Prevents unwanted gases and moisture from building up inside the enclosure.
  • Strength and Durability: 11-gauge mild steel construction, and option to upgrade to 304-stainless steel for enhanced robustness.
  • Built-in Base Spacing: Increases door clearance and reduces the need for additional base spacers.
  • No center door support: Increases working area in cable compartments.
  • Field-Replaceable Switch-Way Bushings: 200 A ensuring flexibility and convenience.
  • Internal No-Drip Compound: No-drip compound that prevents moisture condensation under the roof.
  • Fault Indicator Window: for easy mounting and viewing of common fault indicators.

The Hubbell A.B. Chance AIS-1A PME type air-insulated switchgear features a pad-mounted, dead-front design for enhanced safety and minimal maintenance, with versatile 15 kV and 25 kV configurations and robust construction ideal for compact spaces. The specifications listed in Product Details below are presented as two sets of values for each voltage class model: 15kV / 25kV.

General

Catalog Number

AIS-1A

Insulation

Air

Load Capacity

600 A / 600 A

Peak Current

Withstand (Asym) 41,200 A

Type

Air-Insulated

Weight Load Rating

  • 475 lb.
  • 695 lb.

Dimensions

Dimensions - Shipping

45 x 41 x 36-7/8, 51-1/2 x 46-1/2 x 38-1/4

Electrical Ratings

BIL

  • 95 kV
  • 125 kV

Current - Under Magnetizing Switching

21 A / 21 A

Current Rating

  • Continuous Switch Side 600 A / 600 A
  • Continuous Fuse Side M Aximum 200 A / 200 A

Fault Current - 1 Time

42,700 A

Peak Current

Withstand (Asym) 41,200 A

Voltage - Maximum

15.5 kV / 29 kV

Voltage Rating

15 kV / 25 kV

Withstand Current - Short Time (1 sec)

18,600 A

Withstand Voltage

35 kV / 60 kV @ 60 Hz - Switch and Terminators

Certifications And Compliance

Certified Listed

IEEE

Force Related

Load Capacity

600 A / 600 A

Weight Load Rating

  • 475 lb.
  • 695 lb.