HUBBELL POWER SYSTEMS
AIS-3 Air-Insulated Switchgear, 3 Phase, One Switch Way, Pad-Mounted
Image of AIS-3 AIS-3 Air-Insulated Switchgear, 3 Phase, One Switch Way, Pad-Mounted

AIS-3 Air-Insulated Switchgear, 3 Phase, One Switch Way, Pad-Mounted

Brand: Hubbell Power Systems

Catalog ID: AIS-3

AIS-3: One Switch Way, 15 kV / 25 kV, 600 A, Adaptable

Streamlined Single Switch Operation: The AIS-3 PME type air-insulated switchgear is engineered for systems needing a single switch way, available in both 15 kV and 25 kV configurations with 600 A deadbreak bushings. The AIS-3 model provides an efficient power distribution solution, featuring a dead-front design housed in a mild steel cabinet with an optional stainless steel upgrade for enhanced durability. Each bushing is adaptable to universal 200 A loadbreak bushing wells, offering increased flexibility.

  • Air-Insulated Dead-Front Design: Enhances safety by minimizing electrical exposure and reducing maintenance and outages from vegetation or animal interference.
  • Louvered Enclosure Design: Prevents unwanted gases and moisture from building up inside the enclosure.
  • Strength and Durability: 11-gauge mild steel construction, and option to upgrade to 304-stainless steel for enhanced robustness.
  • Maximum Visibility: 600 A switch position and fuse condition through large viewing windows.
  • Built-in Base Spacing: Increases door clearance and reduces the need for additional base spacers.
  • No center door support: Increases working area in cable compartments.
  • Field-Replaceable Switch-Way Bushings: (200 A or 600 A), ensuring flexibility and convenience.
  • Internal No-Drip Compound: No-drip compound that prevents moisture condensation under the roof.
  • Fault Indicator Window: for easy mounting and viewing of common fault indicators.

The Hubbell A.B. Chance AIS-3 PME type air-insulated switchgear offers a pad-mounted, single switch solution with a dead-front design, adaptable 600 A deadbreak bushings, and durable construction for efficient power distribution in various settings. The specifications listed in Product Details below are presented as two sets of values for each voltage class model: 15kV / 25kV.

General

Catalog Number

AIS-3

Insulation

Air

Load Capacity

600 A / 600 A

Peak Current

Withstand (Asym) 41,200 A

Type

Air-Insulated

Weight Load Rating

  • 875 lb.
  • 1,275 lb.

Dimensions

Dimensions - Shipping

45 x 41 x 64-1/2, 46-1/2 x 46-1/2 x 79-1/2

Electrical Ratings

BIL

  • 95 kV
  • 125 kV

Current - Under Magnetizing Switching

21 A / 21 A

Current Rating

  • Continuous Switch Side 600 A / 600 A
  • Continuous Fuse Side M Aximum 200 A / 200 A

Fault Current - 1 Time

42,700 A

Peak Current

Withstand (Asym) 41,200 A

Voltage - Maximum

15.5 kV / 29 kV

Voltage Rating

15 kV / 25 kV

Withstand Current - Short Time (1 sec)

18,600 A

Withstand Voltage

35 kV / 60 kV @ 60 Hz - Switch and Terminators

Certifications And Compliance

Certified Listed

IEEE

Force Related

Load Capacity

600 A / 600 A

Weight Load Rating

  • 875 lb.
  • 1,275 lb.