HUBBELL POWER SYSTEMS
Image of AIS-5 AIS-5 Air-Insulated Switchgear, 3 Phase, One Switch Way, One Fuse Way, Pad-Mounted
Image of AIS-5 AIS-5 Air-Insulated Switchgear, 3 Phase, One Switch Way, One Fuse Way, Pad-Mounted
play
play
+8
Image of AIS-5 AIS-5 Air-Insulated Switchgear, 3 Phase, One Switch Way, One Fuse Way, Pad-Mounted

AIS-5 Air-Insulated Switchgear, 3 Phase, One Switch Way, One Fuse Way, Pad-Mounted

Brand: Hubbell Power Systems

Catalog ID: AIS-5

AIS-5: One Switch Way, One Fuse Way, 15 kV / 25 kV, 600 A, Dead-Front Design

Optimized Control and Protection: The AIS-5 PME type air-insulated switchgear offers a pad-mounted, versatile solution for power distribution and protection, combining one switch way and one fuse way. Available in 15 kV and 25 kV configurations with 600 A deadbreak bushings, it features a mild steel cabinet with an optional stainless steel upgrade for enhanced durability. This model supports a range of fuses from leading suppliers, enhancing its adaptability for various applications. Its dead-front design minimizes exposure to energized parts, ensuring safety and reliability, and includes the option to adapt to universal 200 A loadbreak bushing wells.

  • Air-Insulated Dead-Front Design: Enhances safety by minimizing electrical exposure and reducing maintenance and outages from vegetation or animal interference.
  • Louvered Enclosure Design: Prevents unwanted gases and moisture from building up inside the enclosure.
  • Strength and Durability: 11-gauge mild steel construction, and option to upgrade to 304-stainless steel for enhanced robustness.
  • Maximum Visibility: 600 A switch position and fuse condition through large viewing windows.
  • Built-in Base Spacing: Increases door clearance and reduces the need for additional base spacers.
  • No center door support: Increases working area in cable compartments.
  • Field-Replaceable Switch-Way Bushings: (200 A or 600 A), ensuring flexibility and convenience.
  • Internal No-Drip Compound: No-drip compound that prevents moisture condensation under the roof.
  • Fault Indicator Window: for easy mounting and viewing of common fault indicators.

The Hubbell A.B. Chance AIS-5 PME type air-insulated switchgear features a pad-mounted, dead-front design with versatile 15 kV / 25 kV, 600 A configurations, ensuring safe and efficient power distribution and protection. The specifications listed in Product Details below are presented as two sets of values for each voltage class model: 15kV / 25kV.

Product details

General

Catalog Number

AIS-5

Insulation

Air

Load Capacity

600 A / 600 A

Peak Current

Withstand (Asym) 41,200 A

Type

Air-Insulated

Weight Load Rating

  • 900 lb.
  • 1,350 lb.

Dimensions

Dimensions - Shipping

45 x 41 x 64-1/2, 51-1/2 x 46-1/2 x 79-1/2

Electrical Ratings

BIL

  • 95 kV
  • 125 kV

Current - Under Magnetizing Switching

21 A / 21 A

Current Rating

  • Continuous Switch Side 600 A / 600 A
  • Continuous Fuse Side M Aximum 200 A / 200 A

Fault Current - 1 Time

42,700 A

Voltage - Maximum

15.5 kV / 29 kV

Voltage Rating

15 kV / 25 kV

Withstand Current - Short Time (1 sec)

18,600 A

Withstand Voltage

35 kV / 60 kV @ 60 Hz - Switch and Terminators

Certifications And Compliance

Certified Listed

IEEE

Resources and downloads

Media

Videos

play
AIS Fuse Compartment
play
AIS Switch Compartment