HUBBELL POWER SYSTEMS
Image of VAULH70012BN AL Compression Terminal for 600 - 700 AL, 556.5 24/7, 26/7, 605 24/7, 26/7, 36/1, 636 18/1, 36/1 ACSR, 750 - 800 COMPACT
* Representative image
Image of VAULH70012BN AL Compression Terminal for 600 - 700 AL, 556.5 24/7, 26/7, 605 24/7, 26/7, 36/1, 636 18/1, 36/1 ACSR, 750 - 800 COMPACT
Buy America(n) Qualified

AL Compression Terminal for 600 - 700 AL, 556.5 24/7, 26/7, 605 24/7, 26/7, 36/1, 636 18/1, 36/1 ACSR, 750 - 800 COMPACT

Brand: ANDERSON

Catalog ID: VAULH70012BN

Aluminum Compression Terminal for 600 - 700 AL, 556.5 24/7, 26/7, 605 24/7, 26/7, 36/1, 636 18/1, 36/1 ACSR, 750 - 800 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Catalog Number

VAULH70012BN

Color Code

None

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Body

Aluminum

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359335085

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Hole Size inch

0.500 in

Weight

0.882 lb

Conductor Related

Conductor Compatibility

ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Cattail-750-61;ACAR-653.1-12/7

Conductor Diameter (VersaCrimp) - Maximum

0.966 in

Conductor Diameter (VersaCrimp) - Minimum

0.659 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Logistics

Carton Quantity

40

Resources and downloads