HUBBELL POWER SYSTEMS
Image of C002350 Alarm, Audible Power Loss
* Representative image
Image of C002350 Alarm, Audible Power Loss

Alarm, Audible Power Loss

Brand: HOT BOX

Catalog ID: C002350

PLAHBO Audible Power Loss Alarm

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Consists of the cabinet, battery, battery charger, relays, 95-decible horn, six foot power cord and plug.
  • Designed to activate the horn if the enclosure loses electrical power.
  • With a fully charged battery the alarm should activate for a minimum of six hours or until deactivated.
  • Alarms operate on 120V, single pgase service and plugs into a G.F.I. receptable.

Product details

General

Catalog Number

C002350

Material

Various

Dimensions

Weight

16 lb

Resources and downloads