HUBBELL POWER SYSTEMS
Image of PSC4030187 All-Angle Cog Wrench, 12 ft (3.6 m)

All-Angle Cog Wrench, 12 ft (3.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4030187

Controls on the All-Angle Cog Wrench permit operator efficiency in locating the wrench on energized hardware

  • 15 ft-lb maximum torque rating
  • Handgrip steadies the tool and holds cog housing in place while pole is rotated
  • Wrench head angle is adjustable within a range of 140° in relation to handle
  • Wing nuts on either side of head tightens to hold head in position during use

General

Catalog Number

PSC4030187

UPC

096359533092

Dimensions

Length

12 ft

Weight

9 lb

Weight Metric

4 kg