HUBBELL POWER SYSTEMS
Image of C4030185 All-Angle Cog Wrench, 8 ft (2.4 m)

All-Angle Cog Wrench, 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030185

ALL-ANGLE COG WRENCH STICK -1.5IN X 8FT, Controls on the All-Angle Cog Wrench permit operator efficiency in locating the wrench on energized hardware. The hand-grip steadies the tool and holds the cog housing in place while the pole is rotated, turning the the cogs to engage the wrench on the nut or bolt. The angle of the wrench head in relation to the handle is adjustable within a range of 140 degrees. Wing nuts on either side of the head tighten to hold the head in a friction-locked position during use. This Epoxiglas® Hot Line Tool is 112" in diameter with a 38" diameter fiberglass control rod. The hand-grip is aluminum alloy, the cog housing is bronze alloy and the gears are hardened steel.

  • Tested per OSHA & ASTM F711
  • 15 ft-lb maximum torque rating
  • Controls permit operator efficiency in locating the wrench on energized hardware
  • Handgrip steadies tool and holds cog housing in place while pole is rotated, turning cogs to engage wrench on the nut or bolt
  • Wrench head angle in relation to handle is adjustable within a range of 140°
  • Wing nuts on either side of head tightens to hold head in position during use
  • ChanceEpoxiglas® Hot Line Tool is 1-1/2” in diameter with 3/8” diameter fiberglass control rod
  • Aluminum alloy handgrip, bronze alloy cog housing, and hardened steel gears

General

Catalog Number

C4030185

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

UPC

096359017998

Dimensions

Length

96 in

Weight

11.8 lb

Weight Metric

5.3 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1