HUBBELL POWER SYSTEMS
Image of PSC6003499 All-Angle Ground Clamp, 5H

All-Angle Ground Clamp, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003499

5H All-Angle Ground Clamp with eye screw, ASTM Grade 5H, threaded ferrule hole

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003499

Eye Screw/T-Handle Installation Torque (in-lb)

480 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Thread Type

Threaded

Torque Rating

480 in-lbs

UPC

096359659624

Dimensions

Jaw Opening Size - Maximum

2.88 in

Jaw Opening Size - Minimum

0.258 in

Weight

8 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Grounding Wire Capacity Maximum

4/0

Grounding Wire Capacity Minimum

#2 Grd. Cable

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

480 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb