
Brand: CHANCE Lineman Grade Tools
Catalog ID: M445582
Catalog Number
M445582
EU RoHS Indicator
No
Style
All-Purpose Cotter Key Tool
UPC
096359047766
Dimensions
13 in x 10.25 in x 1 in
Dimensions Metric
330 mm x 260 mm x 25 mm
Height
1 in
Height Metric
25 mm
Length
13 in
Length Metric
330 mm
Weight
0.26 lb
Weight Metric
0.1 kg
Width
10.25 in
Width Metric
260 mm
EU RoHS Indicator
No