HUBBELL POWER SYSTEMS
Aluminum ADSS Suspension Clamp, Fixed, .626"-.675" Dia.
Image of HUBSUSF203 Aluminum ADSS Suspension Clamp, Fixed, .626"-.675" Dia.

Aluminum ADSS Suspension Clamp, Fixed, .626"-.675" Dia.

Brand: Hubbell Power Systems

Catalog ID: HUBSUSF203

Fixed ADSS suspension clamp for .626"-.675" cable diameters.

The Hubbell fixed aluminum ADSS suspension clamp is a heavy duty, versatile, and reliable solution for securely suspending ADSS (All Dielectric Self-Support) aerial fiber optic cable. The clamp allows the installer to fix the clamp to the pole using either a through bolt or band and supports a full range of ADSS cable sizes from 0.426” to 1.050” diameter.

  • Installation with through bolt or banding
  • Versatile design can be used as a stringing block (with inserts removed)
  • Tangent suspension for spans up to 600 ft.
  • Meets IEEE 1591.2

General

Application

ADSS Cable Suspension

Bolt Installation Torque (Recommended)

180 in-lbs

Catalog Number

HUBSUSF203

Material - Bolt

Galvanized Steel

Material - Casting

Aluminum Alloy

Material - Washer

Galvanized steel/Neoprene

Product Category

Communications Connectors

UPC

096359666219

Dimensions

Dimensions

6.085 in x 5.626 in x 3.698 in

Height

3.698 in

Length

6.085 in

Weight

2.361 lb

Width

5.626 in

Force Related

Bolt Installation Torque (Recommended)

180 in-lbs

Logistics

Carton Quantity

10

Pallet Quantity

270