HUBBELL POWER SYSTEMS
Aluminum ADSS Suspension Clamp, Hanging, .526"-.575" Dia.
Image of HUBSUSH202 Aluminum ADSS Suspension Clamp, Hanging, .526"-.575" Dia.

Aluminum ADSS Suspension Clamp, Hanging, .526"-.575" Dia.

Brand: Hubbell Power Systems

Catalog ID: HUBSUSH202

Hanging ADSS suspension clamp for .576"-.625" cable diameters.

The Hubbell hanging aluminum ADSS suspension clamp is a heavy duty, versatile, and reliable solution for securely suspending ADSS (All Dielectric Self-Support) aerial fiber optic cable. The clamp allows the installer to hang the clamp with either a J-hook or eye-bolt and supports a full range of ADSS cable sizes from 0.426” to 1.050” diameter.

  • Installation with J-hook or eye-bolt
  • Tangent suspension for spans up to 600 ft.
  • Meets IEEE 1591.2

General

Application

ADSS Cable Suspension

Bolt Installation Torque (Recommended)

180 in-lbs

Catalog Number

HUBSUSH202

Material - Bolt

Galvanized Steel

Material - Casting

Aluminum Alloy

Material - Washer

Galvanized steel/Neoprene

Product Category

Communications Connectors

UPC

096359664871

Dimensions

Dimensions

6.082 in x 2.486 in x 5.483 in

Height

5.483 in

Length

6.082 in

Weight

1.8 lb

Width

2.486 in

Force Related

Bolt Installation Torque (Recommended)

180 in-lbs

Logistics

Carton Quantity

10

Pallet Quantity

640