Brand: FARGO
Catalog ID: GD446A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Clevis Bail
Catalog Number
GD446A
Color Code
Yellow
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359309031
Length
7.7 in
Weight
1.02 lb
Width
1.235 in
Conductor Compatibility
ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum
0.4
Conductor Diameter - Minimum
0.355
Conductor Diameter Range
0.355 - 0.4
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
2100