
Brand: FARGO
Catalog ID: GD406AZ
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Z Bail
Catalog Number
GD406AZ
Color Code
Yellow
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Z Bail
Type
Automatic
UPC
096359308683
Dimensions
14.200 in x 2.182 in x 2.785 in
Height
2.785 in
Length
14.2 in
Weight
0.2 lb
Width
2.182 in
Conductor Compatibility
ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum
0.4
Conductor Diameter - Minimum
0.355
Conductor Diameter Range
0.355 - 0.4
EU RoHS Indicator
Contact Manufacturer
Bail Option
Z Bail
Pallet Quantity
1440