
Brand: FARGO
Catalog ID: GD447
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Clevis Bail
Catalog Number
GD447
Color Code
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359309062
Dimensions
17.800 in x 2.880 in x 2.250 in
Height
2.25 in
Length
17.8 in
Weight
2.45 lb
Width
2.88 in
Conductor Compatibility
ACSR-Quail-2/0-6/1;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter - Maximum
0.47
Conductor Diameter - Minimum
0.4
Conductor Diameter Range
0.4 - 0.47
EU RoHS Indicator
Contact Manufacturer
Bail Option
Clevis Bail