HUBBELL POWER SYSTEMS
Image of GD407Z Aluminum Automatic Dead End, 2/0 AAC, 2/0 AAAC, 2/0 ACSR Conductor, Z Bail.

Aluminum Automatic Dead End, 2/0 AAC, 2/0 AAAC, 2/0 ACSR Conductor, Z Bail.

Brand: FARGO

Catalog ID: GD407Z

Aluminum Automatic Dead End, 2/0 AAC, 2/0 AAAC, 2/0 ACSR Conductor, Diameter range .400 - .470" (10.15 - 11.94 mm), Z Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

General

Bail Option

Z Bail

Catalog Number

GD407Z

Color Code

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Bail

Stainless Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Z Bail

Type

Automatic

UPC

096359308744

Dimensions

Weight

1.37 lb

Conductor Related

Conductor Compatibility

ACSR-Quail-2/0-6/1;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Anaheim-155.4-6/18

Conductor Diameter - Maximum

0.47

Conductor Diameter - Minimum

0.4

Conductor Diameter Range

0.4 - 0.47

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

Z Bail