
Brand: FARGO
Catalog ID: GD408Z
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Z Bail
Catalog Number
GD408Z
Color Code
Black
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Z Bail
Type
Automatic
UPC
096359308775
Dimensions
18.000 in x 3.000 in x 2.250 in
Height
2.25 in
Length
18 in
Weight
1.37 lb
Width
3 in
Conductor Compatibility
ACSR-Pigeon-3/0-6/1;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.53
Conductor Diameter - Minimum
0.45
Conductor Diameter Range
0.45 - 0.53
EU RoHS Indicator
Contact Manufacturer
Bail Option
Z Bail