
Brand: FARGO
Catalog ID: GD410
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
SS Flex Bail
Catalog Number
GD410
Color Code
Brown
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Flex Bail
Type
Automatic
UPC
096359308829
Dimensions
16.900 in x 2.200 in x 2.400 in
Height
2.4 in
Length
16.9 in
Weight
1.18 lb
Width
2.2 in
Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7
Conductor Diameter - Maximum
0.666
Conductor Diameter - Minimum
0.603
Conductor Diameter Range
0.603 - 0.666
EU RoHS Indicator
Contact Manufacturer
Assembly Rating (Ultimate)
10000 lb
Bail Option
SS Flex Bail
Pallet Quantity
800