
Brand: FARGO
Catalog ID: GD450
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Clevis Bail
Catalog Number
GD450
Color Code
Brown
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359309123
Length
18.5 in
Weight
2.65 lb
Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7
Conductor Diameter - Maximum
0.666
Conductor Diameter - Minimum
0.603
Conductor Diameter Range
0.603 - 0.666
EU RoHS Indicator
Contact Manufacturer
Assembly Rating (Ultimate)
10000 lb
Bail Option
Clevis Bail