Brand: FARGO
Catalog ID: GD4442A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Clevis Bail
Catalog Number
GD4442A
Color Code
Red; Orange
Material
Aluminum
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359308980
Assembly Rating (Ultimate)
0 lb
Length
12.9 in
Weight
0.63 lb
Width
1.75 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter - Maximum
0.32
Conductor Diameter - Minimum
0.22
Conductor Diameter Range
0.22 - 0.32
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
2100