
Brand: FARGO
Catalog ID: GD402A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
SS Flex Bail
Catalog Number
GD402A
Color Code
Orange
Material
Aluminum Alloy
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Flex Bail
Type
Automatic
UPC
096359308539
Dimensions
12.800 in x 1.974 in x 1.264 in
Height
1.264 in
Length
12.8 in
Weight
0.2 lb
Width
1.974 in
Conductor Compatibility
ACSR-Swan-4-6/1;AAC-Rose-4-7;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter - Maximum
0.25
Conductor Diameter - Minimum
0.225
Conductor Diameter Range
0.225 - 0.25
Assembly Rating (Ultimate)
0 lb
Bail Option
SS Flex Bail
Pallet Quantity
4000