Brand: FARGO
Catalog ID: GD442A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Clevis Bail
Catalog Number
GD442A
Color Code
Orange
Material
Aluminum
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359308928
Assembly Rating (Ultimate)
0 lb
Length
6.563 in
Weight
0.6 lb
Width
1.75 in
Conductor Compatibility
ACSR-Swan-4-6/1;AAC-Rose-4-7;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter - Maximum
0.25
Conductor Diameter - Minimum
0.225
Conductor Diameter Range
0.225 - 0.25
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Pallet Quantity
1800