
Brand: FARGO
Catalog ID: GD462A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Semi-Flex Bail
Catalog Number
GD462A
Color Code
Orange
Material
Aluminum
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Semi-Flex Bail
Type
Automatic
UPC
096359309161
Length
12 in
Weight
0.24 lb
Width
2.2 in
Conductor Compatibility
ACSR-Swan-4-6/1;AAC-Rose-4-7;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter - Maximum
0.25
Conductor Diameter - Minimum
0.225
Conductor Diameter Range
0.225 - 0.25
Assembly Rating (Ultimate)
0 lb
Bail Option
Semi-Flex Bail
Pallet Quantity
4200