
Brand: FARGO
Catalog ID: GD449A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
Clevis Bail
Catalog Number
GD449A
Color Code
Pink
EU RoHS Indicator
Material
Aluminum
Material - Bail
Galvanized Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Clevis Bail
Type
Automatic
UPC
096359309109
Length
17.5 in
Weight
2.4 lb
Width
1.728 in
Conductor Compatibility
ACSR-Turkey-6-6/1;AAC-Oxlip-4/0-7
Conductor Diameter - Maximum
0.595
Conductor Diameter - Minimum
0.505
Conductor Diameter Range
0.505 - 0.595
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
Bail Option
Clevis Bail
Pallet Quantity
480