HUBBELL POWER SYSTEMS
Image of GD469A Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, Semi-Flex Bail.
Buy America(n) Qualified

Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, Semi-Flex Bail.

Brand: FARGO

Catalog ID: GD469A

Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, Diameter range .505 - .595" (12.83 -15.11 mm), Semi-Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product details

General

Bail Option

Semi-Flex Bail

Catalog Number

GD469A

Color Code

Pink

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Bail

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Semi-Flex Bail

Type

Automatic

UPC

096359309253

Dimensions

Weight

0.98 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;AAC-Oxlip-4/0-7

Conductor Diameter - Maximum

0.595

Conductor Diameter - Minimum

0.505

Conductor Diameter Range

0.505 - 0.595

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

800