
Brand: FARGO
Catalog ID: GD409A
Fastest method of deadending ACSR, AAAC, and AAC conductor.
Bail Option
SS Flex Bail
Catalog Number
GD409A
Color Code
Pink
EU RoHS Indicator
Material
Aluminum
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Flex Bail
Type
Automatic
UPC
096359308782
Dimensions
17.600 in x 3.250 in x 2.250 in
Height
2.25 in
Length
17.6 in
Weight
0.98 lb
Width
3.25 in
Conductor Compatibility
ACSR-Turkey-6-6/1;AAC-Oxlip-4/0-7
Conductor Diameter - Maximum
0.595
Conductor Diameter - Minimum
0.505
Conductor Diameter Range
0.505 - 0.595
EU RoHS Indicator
Bail Option
SS Flex Bail
Pallet Quantity
1000