HUBBELL POWER SYSTEMS
Image of VAULH112BN Aluminum Compression Terminal for #2 - #1 str AL/CU, #2 6/1, 7/1 ACSR, #1 COMPACT

Aluminum Compression Terminal for #2 - #1 str AL/CU, #2 6/1, 7/1 ACSR, #1 COMPACT

Brand: ANDERSON

Catalog ID: VAULH112BN

Aluminum Compression Terminal for #2 - #1 str AL/CU, #2 6/1, 7/1 ACSR, #1 COMPACT, 2 HOLE

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

General

Catalog Number

VAULH112BN

Color Code

Red

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Index

840 (249)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Body

Aluminum

Material Type

Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359335054

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Hole Size inch

0.500 in

Weight

0.196 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.332 in

Conductor Diameter (VersaCrimp) - Minimum

0.146 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100