HUBBELL POWER SYSTEMS
Aluminum Compression Terminal for 250 AL/CU, 4/0 6/1 ACSR, 300 COMPACT
Image of VAUL25012BN Aluminum Compression Terminal for 250 AL/CU, 4/0 6/1 ACSR, 300 COMPACT

Aluminum Compression Terminal for 250 AL/CU, 4/0 6/1 ACSR, 300 COMPACT

Brand: ANDERSON

Catalog ID: VAUL25012BN

Aluminum Compression Terminal for 250 AL/CU, 4/0 6/1 ACSR, 300 COMPACT, 2 HOLE

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

General

Catalog Number

VAUL25012BN

Color Code

None

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Body

Aluminum

Material Type

Non-Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359334743

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Hole Size inch

0.500 in

Dimensions

6.340 in x 1.250 in x 1.110 in

Height

1.11 in

Length

6.34 in

Weight

0.196 lb

Width

1.25 in

Conductor Related

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.575 in

Conductor Diameter (VersaCrimp) - Minimum

0.336 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2