
Brand: ANDERSON
Catalog ID: VAUL30012BN
Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.
Catalog Number
VAUL30012BN
Color Code
None
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Body
Aluminum
Material Type
Non-Standard
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plating
No
Style
Impact Extruded
UPC
096359334767
Diameter - Pad Bolt
0.5 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimension - Hole Size inch
0.500 in
Dimensions
6.340 in x 1.250 in x 1.110 in
Height
1.11 in
Length
6.34 in
Weight
0.294 lb
Width
1.25 in
Conductor Compatibility
ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.63 in
Conductor Diameter (VersaCrimp) - Minimum
0.376 in
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
40