HUBBELL POWER SYSTEMS
Aluminum Compression Terminal for 4/0 - 250 AL/CU, 4/0 6/1 ACSR, 250 - 300 COMPACT
Image of VAUL4012BN Aluminum Compression Terminal for 4/0 - 250 AL/CU, 4/0 6/1 ACSR, 250 - 300 COMPACT
*Representative image
Image of VAUL4012BN Aluminum Compression Terminal for 4/0 - 250 AL/CU, 4/0 6/1 ACSR, 250 - 300 COMPACT

Aluminum Compression Terminal for 4/0 - 250 AL/CU, 4/0 6/1 ACSR, 250 - 300 COMPACT

Brand: ANDERSON

Catalog ID: VAUL4012BN

Aluminum Compression Terminal for 4/0 - 250 AL/CU, 4/0 6/1 ACSR, 250 - 300 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

General

Catalog Number

VAUL4012BN

Color Code

Pink

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum

Material - Body

Aluminum

Material Type

Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Product Type

Compression Terminal

Style

Impact Extruded

UPC

096359334866

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Hole Size inch

0.500 in

Dimensions

5.750 in x 1.250 in x 0.966 in

Height

0.966 in

Length

5.75 in

Weight

0.329 lb

Width

1.25 in

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.575 in

Conductor Diameter (VersaCrimp) - Minimum

0.213 in

Certifications And Compliance

UL Listed

No

Operational

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100