HUBBELL POWER SYSTEMS
Image of VAUL50012BN Aluminum Compression Terminal for 450 - 500 AL, 397.5 24/7, 26/7, 477 18/1, 36/1 ACSR, 550 - 600 COMPACT
* Representative image
Image of VAUL50012BN Aluminum Compression Terminal for 450 - 500 AL, 397.5 24/7, 26/7, 477 18/1, 36/1 ACSR, 550 - 600 COMPACT

Aluminum Compression Terminal for 450 - 500 AL, 397.5 24/7, 26/7, 477 18/1, 36/1 ACSR, 550 - 600 COMPACT

Brand: ANDERSON

Catalog ID: VAUL50012BN

Aluminum Compression Terminal for 450 - 500 AL, 397.5 24/7, 26/7, 477 18/1, 36/1 ACSR, 550 - 600 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Catalog Number

VAUL50012BN

Color Code

None

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Index

1-1/8 (317)

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum

Material - Body

Aluminum

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Style

Impact Extruded

UPC

096359334934

Dimensions

Diameter - Pad Bolt

0.5 in

Dimension - Hole Size inch

0.500 in

Dimensions

4.440 in x 1.500 in x 0.370 in

Height

0.37 in

Length

4.44 in

Weight

0.37 lb

Width

1.5 in

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.814 in

Conductor Diameter (VersaCrimp) - Minimum

0.52 in

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

40

Resources and downloads