
Brand: ANDERSON
Catalog ID: VAUL812
Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.
Catalog Number
VAUL812
Color Code
Green
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Size
*See Resources / Downloads for die selection and installation instructions
Material
Aluminum
Material - Body
Aluminum
Material Type
Non-Standard
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plating
No
Style
Impact Extruded
UPC
096359335009
Diameter - Pad Bolt
0.5 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimension - Hole Size inch
0.500 in
Dimensions
3.100 in x 0.900 in x 0.710 in
Height
0.71 in
Length
3.1 in
Weight
0.098 lb
Width
0.9 in
Conductor Diameter (VersaCrimp) - Maximum
0.162 in
Conductor Diameter (VersaCrimp) - Minimum
0.146 in
UL Listed
No
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
200